We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Radio Frequency (RF) Power Amplifiers

Live Chat

Need Help?

Privacy Policy

Highly Efficient and Linear RF Power Amplifiers


We offer state-of-the-art high-performance power amplifiers tailored to your unique requirements, including mobile applications, commercial infrastructure and advanced military and space systems. These power amplifiers provide seamless integration across a wide range of applications and support frequencies of up to 31 GHz to help you achieve next-generation performance.

Our power amplifiers offer optimized Size, Weight and Power (SWaP) characteristics for the development of more compact and efficient systems that meet the most demanding specifications. 

Explore Power Amplifiers


Applications


Power Amplifiers in Aerospace and Defense

Aerospace and Defense

Extensive range of S-band to mm-wave MMICs and GaN and GaAs Power Amplifiers.

  • 3–70W, 1–31 GHz, S-band through Ka band
  • S-band 70W, 60% PAE in plastic QFN
  • CW and pulsed output power
  • Very flat P-out over the band of interest
Power Amplifiers in Satellite Communication

Satellite Communication

High-efficiency, high-gain Ka, Ku band amplifiers up to 35W.

  • Stable performance in back-off conditions
  • Extensive thermal characterizations to deliver stable operation
Power Amplifiers in Wireless Infrastructure

Wireless Infrastructure

Power Amplifiers for mm-wave 5G network applications.

  • High-linearity, best-in-class SWAP
  • 50 ohm matched with integrated blocking capacitors